Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric MWD080404131 Image

View all Habit 21

MWD080404131

Schneider Electric MWD080404131 Image
View all Habit 21
MWD080404131

Marisio Habit-21 - cover frame - 1 gang - 1 module - champagne

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Marisio Habit-21
    aesthetic name
    Habit
    product or component type
    Cover frame
    device presentation
    With fixing frame
    colour tint
    Champagne
    provided equipment
    Screws
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    1 module
    fixing mode
    Screw
    material
    Aluminium
    surface finish
    Aluminium
    embedding depth
    18 mm
    projecting depth
    7 mm
    width
    120 mm
    height
    80 mm
    depth
    25 mm
    product weight
    0.049 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.