Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric MVS22302 Image

View all EasyPact MVS

EasyPact MVS - MVS22302

Chassis

Schneider Electric MVS22302 Image
View all EasyPact MVS
EasyPact MVS - MVS22302
Chassis

IN EP MVS 1000A N 4P CB Chassis

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EasyPact MVS
    range
    EasyPact
    product or component type
    Chassis
    device application
    Mounting
    range compatibility
    Easypact - EasyPact MVS circuit breaker
    circuit breaker name
    MVS10N
    poles description
    4P
    breaking capacity code
    N
    Complementary
    mounting mode
    Drawout
    [In] rated current
    1000 A 40 °C
    product weight
    46.712 kg
    height
    440 mm
    width
    400 mm
    depth
    560 mm
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    EasyPact MVS catalog (web) (Version 2.2)
    Date 11/15/18
    Size 23.1 MB
    CAD
    Date
    Size
    Add to My Documents
    EasyPact MVS 4P Chassis 3D model (Version 1.0)
    Date 1/15/18
    Size 103.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.