Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric MVS22143 Image

View all EasyPact MVS

EasyPact MVS - MVS22143

Air Circuit Breaker

Schneider Electric MVS22143 Image
View all EasyPact MVS
EasyPact MVS - MVS22143
Air Circuit Breaker

ADAPT EP MVS 1250A H 3P CB Fixed

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EasyPact MVS
    range
    EasyPact
    product or component type
    Circuit breaker
    device application
    Distribution
    poles description
    3P
    protected poles description
    3P 3d
    network type
    AC
    breaking capacity code
    H
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Fixed
    mounting support
    Base plate
    connection position
    Horizontal
    Vertical
    location of connection
    Rear
    [In] rated current
    1250 A (40 °C)
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    143 kA (Icm) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2
    105 kA (Icm) at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity
    65 kA (Icu) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA (Icu) at 690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1250 A
    [Ics] rated service breaking capacity
    65 kA (Ics) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA (Ics) at 690 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    20000 cycles (with maintenance) conforming to IEC 60947-2
    10000 cycles (without maintenance) conforming to IEC 60947-2
    electrical durability
    6000 cycles (without maintenance), category B at 440 V AC 50/60 Hz, conforming to IEC 60947-2
    4000 cycles (without maintenance), category B at 690 V AC 50/60 Hz, conforming to IEC 60947-2
    connection pitch
    115 mm (without spreader)
    contact position indicator
    Yes
    [Icw] rated short-time withstand current
    65 kA (1 s) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA (1 s) at 690 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA (3 s) at 440/690 V AC 50/60 Hz conforming to IEC 60947-2
    maximum breaking time
    25 ms
    closing response time
    < 70 ms
    height
    352 mm
    width
    422 mm
    depth
    297 mm
    product weight
    40 kg
    Environment
    standards
    IEC 60947-2
    product certifications
    CCC
    GOST
    IEC
    CCS
    IP degree of protection
    IP40
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -40...85 °C (without control unit)
    -25...85 °C (with control unit)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    EasyPact MVS catalog (web) (Version 2.2)
    Date 11/15/18
    Size 23.1 MB
    CAD
    Date
    Size
    Add to My Documents
    EasyPact MVS 08-40 3P Fixed 3D model (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.