Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ET 2I - Protection relay for EasyPact MVS Drawout

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyPact MVS
    product or component type
    Control unit
    circuit breaker application
    Industrial
    Standard
    poles description
    3P
    4P
    protected poles description
    3d
    3d + N/2
    4d
    neutral position
    Left
    network type
    AC
    trip unit name
    ET2I
    trip unit technology
    Micro-processor based
    trip unit rating
    800...4000 A
    Complementary
    network frequency
    50/60 Hz
    mounting mode
    Drawout
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    neutral protection setting
    Without protection (3d)
    0.5 x Ir (3d + N/2)
    1 x Ir (4d)
    trip unit protection functions
    LI
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    fault indication
    Overload
    Short-circuit
    Internal fault
    Earth fault
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.5...24 s (6 x Ir), accuracy: 0...- 20 %
    thermal memory
    20 minutes before and after tripping
    instantaneous pick-up adjustment type Ii
    Adjustable 9 settings
    instantaneous pick-up adjustment range
    1.5...10 x Ir, accuracy: +/- 10 %
    zone selective interlocking ZSI
    With
    height
    200 mm
    width
    55 mm
    depth
    75 mm
    product weight
    0.213 kg
    Environment
    ambient air temperature for operation
    -5...70 °C
    ambient air temperature for storage
    -25...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    EasyPact MVS catalog (web) (Version 2.2)
    Date 11/15/18
    Size 23.1 MB
    CAD
    Date
    Size
    Add to My Documents
    EasyPact MVS Trip units (Version 1.0)
    Date 12/14/17
    Size 1.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.