Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva Styl
Schneider Electric MUR39723 Image

MUR39723

Schneider Electric MUR39723 Image
MUR39723

Mureva Styl - two-way switch flush & surface mounting - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva Styl
    Product or component type
    Rocker switch
    device presentation
    Mechanism
    colour tint
    White (RAL 9003)
    Complementary
    device mounting
    Surface
    Flush
    switch function
    2-way
    actuator
    Rocker
    rated current
    10 AX
    load type
    Load for energy saving lamps with ballast: 100 W
    [Ue] rated operational voltage
    250 V AC
    condition of use
    Indoor/outdoor
    material
    ABS (acrylonitrile butadiene-styrene)
    Brass
    SEBS
    fixing mode
    By screws
    clamping connection capacity
    1.5...2.5 mm² for rigid cable(s)
    1.5...2.5 mm² for stranded cable(s)
    1.5...2.5 mm² for flexible cable(s)
    wire stripping length
    13 mm
    height
    71 mm
    width
    71 mm
    depth
    40 mm
    Environment
    quality labels
    AENOR
    EAC
    CE
    NF
    IP degree of protection
    IP55
    IK degree of protection
    IK08
    flame retardance
    Self-extinguishing 650 °C conforming to IEC 60695-2-1
    standards
    EN 60669-1
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -25…55 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • Documents

    Language
    • English
    • Spanish
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Mureva Styl catalogue with pin earth socket-outlets (Version 1.0)
    Mureva Styl catalogue with side earth socket-outlets (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    Mureva Styl Promotional Leaflet with side earth socket-outlets (Version 1.0)
    Mureva Styl Promotional Leaflet with pin earth socket-outlets (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 2/20/18
    Size 2.9 MB
    Switch and other products (Version 2.0)
    Date 5/5/17
    Size 1.3 MB
    AENOR Certificate (Version 1.0)
    Date 1/23/17
    Size 258.2 KB
    NF Certificate (Version 1.0)
    Date 1/6/17
    Size 264.2 KB
    EAC Certificate (Version 1.0)
    Date 2/9/17
    Size 393.6 KB
    AENOR_030-002441_EN_Mureva_SW (Version 1.0)
    Date 1/23/17
    Size 290.1 KB
    AENOR_030-002441_ES_Mureva_SW (Version 1.0)
    Date 1/23/17
    Size 246.9 KB
    NF012_1003_Mureva_SW (Version 1.0)
    Date 1/16/17
    Size 260.6 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/18/17
    Size 895.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /