Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all KNX
Schneider Electric MTN6903-6300 Image

MTN6903-6300

Schneider Electric MTN6903-6300 Image
MTN6903-6300

KNX Acc.Control eSuite+PC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    KNX
    product or component type
    Access controller
    processor name
    X 86 based (INTEL, AMD) 1600 MHz 4 GB DDR SDRAM
    chipset type
    AMD
    video controller type
    Radeon HD6320
    operating system
    Windows 7 multi-language
    Complementary
    data storage equipment
    320 GB hard disk
    memory description
    4 GB internal RAM DDR3
    type of cooling
    Integrated fan
    communication interface
    WiFi IEEE 802.11 b/g/n
    integrated connection type
    Rear : 1 Ethernet TCP/IP RJ45 10BASE-T/100BASE-T/1000BASE-T
    Front panel : HDMI
    Rear : 2 USB 3.0 port USB type A
    Rear : audio micro input 1X
    Inside : audio output 1X
    Rear : 2 USB 2.0 port USB type A
    Rear : VGA
    software package
    Access Control eSuite
    [Us] rated supply voltage
    100...240 V AC power supply
    supply voltage limits
    19 V
    [In] rated current
    3.42 A
    power consumption in W
    18 W
    depth
    148 mm
    height
    193 mm
    width
    22 mm
    product weight
    530 kg
    control type
    ON/OFF push-button
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1426  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    LSB02553 KNX Access Control Brochure (Version 1.0)
    Catalogue page
    Date
    Size
    Add to My Documents
    KNX-Catalogue-11-2018 (Version 4.10)
    Date 9/11/19
    Size 42.7 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /