Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN5760-6035 Image

MTN5760-6035

Schneider Electric MTN5760-6035 Image
MTN5760-6035

Room temperature controler 230 V w. switch & cen.pl., lotus white, System Design

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Thermostat
    product destination
    Room
    device presentation
    Insert with central plate
    Complementary
    function available
    With bimetal sensor
    With temperature reduction
    With thermal feedback
    device mounting
    Flush
    fixing mode
    By screws
    [In] rated current
    10 A
    measurement temperature
    5...30 °C
    hysteresis
    0.5 K
    contacts type and composition
    1 NO
    number of terminals
    8 screwless terminals
    material
    ABS (acrylonitrile butadiene-styrene) central plate
    colour tint
    Lotus white glossy
    colour code
    RAL 9003
    height
    71 mm
    width
    71 mm
    depth
    47 mm
    product compatibility
    To be completed with System Design frame
    Environment
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Hungarian
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Greek
    • Polish
    • Italian
    • Romanian
    • German
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Room temperature control unit insert (Version 0)
    Room temperature control unit insert (Version 0)
    Room temperature control unit insert (Version 0)
    Room temperature control unit insert (HU/PL/RO/EL) (Version 0)
    Room temperature control unit insert (ES/PT/FR) (Version 0)
    Room temperature control unit insert (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 3/1/17
    Size 627.8 KB
    EAC Certificate (Version 1.0)
    Date 3/1/17
    Size 627.8 KB
    EAC Certificate (Version 1.0)
    Date 3/1/17
    Size 627.8 KB
    VDE Certificate (Version 1.0)
    Date 9/28/16
    Size 426.7 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    Heatingcontrol, Technical Information (Version 1.0)
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Technical leaflet
    Date
    Size
    Add to My Documents
    Room temperature controler (Version 1.0)
    Date 1/27/17
    Size 357 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /