Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ARGUS - Presence sensors
Schneider Electric MTN5510-1519 Image

MTN5510-1519

Schneider Electric MTN5510-1519 Image
MTN5510-1519

ARGUS Presence Master with IR, DALI, polar white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    range of product
    ARGUS presence detector
    range
    ARGUS
    product or component type
    Presence detector
    load type
    Fluorescent tube: 15 Dali electronic ballast
    colour tint
    Polar white
    colour code
    RAL 9010
    type of packing
    Carton
    [Ue] rated operational voltage
    220/230 V
    network frequency
    50/60 Hz
    input compatibility
    Push-buttons and electronic insert
    [Ue] rated operational voltage
    220/230 V
    input function
    1 x external triggering over PL
    output voltage
    DALI: 15 V DC
    output current
    10 A
    output current
    <=30 mA DALI
    type of setting
    Time adjustment
    Light sensitivity adjustable
    control type
    Remote control
    function available
    Constant light control
    Master function
    time delay
    10 s...30 min
    light intensity adjustment
    10...1000 lux
    horizontal detection angle
    0...360 °
    detection face
    Radius: 7 m
    material
    PC (polycarbonate) brilliant
    device mounting
    Ceiling
    mounting height
    2.5 m
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0...25 °C
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • French
    • Finnish
    • Hungarian
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Lithuanian
    • Greek
    • Polish
    • Italian
    • Romanian
    • German
    • Swedish
    • Bulgarian
    User guide
    Date
    Size
    Add to My Documents
    HW: ARGUS Presence Master with IR, DALI (Version 0)
    HW: ARGUS Presence Master with IR, DALI (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    EAC certificate (Version 1.0)
    Date 5/4/18
    Size 770.7 KB
    EAC Certificate (Version 1.0)
    Date 11/7/14
    Size 394.5 KB
    EAC Certificate (Version 1.0)
    Date 11/30/15
    Size 511.1 KB
    VDE certificate (Version 1.0)
    Date 6/28/13
    Size 784.3 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    ARGUS Smoke Detector 2.0 (Version 1.0)
    Date 11/30/15
    Size 4.9 MB
    ARGUS Smoke Detector 2.0 (Version 1.0)
    Date 3/29/17
    Size 19.3 MB
    PlusLink, Wiser Taster-Modul, Technische Informationen (Version 1.0)
    Technical information for presence detector with PL (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    CE declaration of conformity (Version 1.0)
    Date 4/20/16
    Size 197.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ARGUS Presence detectors 1-10V-Product Environment Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /