Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN5172-0000 Image

MTN5172-0000

Schneider Electric MTN5172-0000 Image
MTN5172-0000

Universal dimmer insert, 2-gang

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range of product
    Merten inserts
    range
    Merten
    product name
    Merten inserts
    product or component type
    Dimmer
    device presentation
    Insert
    dimmer type
    Universal
    IP degree of protection
    IP20
    Complementary
    control type
    Button
    Infrared and button
    Movement sensor
    Radio and button
    Timer
    function available
    PlusLink inside
    [Ue] rated operational voltage
    230 V
    power range
    50...200 VA
    network frequency
    50/60 Hz
    load type
    Resistive
    Inductive
    Capacitive
    input compatibility
    Push-buttons and electronic insert
    PlusLink
    connections - terminals
    Screw terminals
    clamping connection capacity
    2 x 2.5 mm²
    protection type
    Electronic short-circuit and automatic overload protection
    material
    Metal
    Plastic
    fixing mode
    By screws and claws
    wiring device mounting
    Flush
    height
    73 mm
    width
    73 mm
    depth
    28 mm
    Environment
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • German
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Universal dimmer insert, 1-gang/2-gang (Version 0)
    Universal dimmer insert, 1-gang/2-gang (Version 0)
    Universal dimmer insert, 1-gang/2-gang (Version 0)
    Universal dimmer insert, 1-gang/2-gang (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 3/1/17
    Size 869.3 KB
    EAC Certificate (Version 1.0)
    Date 3/1/17
    Size 722.8 KB
    EAC Certificate (Version 1.0)
    Date 3/1/17
    Size 869.3 KB
    VDE Certificate (Version 1.0)
    Date 6/27/13
    Size 792.6 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    ARGUS Smoke Detector 2.0 (Version 1.0)
    Date 3/29/17
    Size 19.3 MB
    PlusLink, Wiser Taster-Modul, Technische Informationen (Version 1.0)
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 4/20/16
    Size 209.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Universal dimmer insert, 2-gang (Version 1.0)
    Date 1/27/17
    Size 343.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /