Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Cen.pl. 2-gang f. Schneider Electric RJ45-Connector, lotus white, System Design

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    product destination
    RJ45 connectors
    colour tint
    Lotus white
    Complementary
    range compatibility
    Merten System Design, compatible with RJ45 connector
    number of gangs
    2 gangs
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Glossy
    fixing mode
    Plug-in
    device mounting
    Flush
    length
    71 mm
    height
    23 mm
    width
    71 mm
    Environment
    environmental characteristic
    Dustproof
    environmental health and issues
    Halogen free
  • Documents and Downloads

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.