Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN4540-6035 Image

MTN4540-6035

Schneider Electric MTN4540-6035 Image
MTN4540-6035

Inclined outlet with labeling field, lotus white, System Design

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    product destination
    Inclined outlet
    device presentation
    Carrying frame with central plate
    socket additional information
    Imprintable label with indication plate
    colour tint
    Lotus white
    colour code
    RAL 9003
    material
    ABS glossy
    Complementary
    device mounting
    Flush
    fixing mode
    By screw
    length
    71 mm
    height
    41 mm
    width
    71 mm
    Environment
    environmental health and issues
    Halogen free
  • Documents and Downloads

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /