Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN4521-6051 Image

MTN4521-6051

Schneider Electric MTN4521-6051 Image
MTN4521-6051

Central plate for RJ45 insert, 1-gang, champagne metallic, System Design

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    device presentation
    Insert
    product destination
    RJ45 connectors
    colour tint
    Champagne
    Complementary
    range compatibility
    RJ45 connector
    number of gangs
    1 gang
    material
    Metal
    fixing mode
    By screws and claws
    device mounting
    Flush
    length
    71 mm
    height
    16 mm
    width
    71 mm
    Environment
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /