Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN4030-6536 Image

MTN4030-6536

Schneider Electric MTN4030-6536 Image
MTN4030-6536

D-Life frame, 3-gang, stainless steel

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    D-Life
    product or component type
    Cover frame
    colour tint
    Stainless steel
    Complementary
    number of gangs
    3 gangs
    mounting mode
    Horizontal and vertical
    material
    ABS (acrylonitrile butadiene-styrene) glossy
    surface treatment
    Varnished
    market segment
    Residential
    height
    90 mm
    width
    234 mm
    depth
    12 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
  • Documents and Downloads

    Language
    • English
    • German
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 9/28/16
    Size 1.3 MB
    Dimmer (Version 1.0)
    Date 4/25/19
    Size 1.6 MB
    VDE Certificate (Version 1.0)
    Date 9/28/16
    Size 289.5 KB
    VDE Certificate (Version 1.0)
    Date 9/28/16
    Size 426.7 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP System M : Flush mounted Socket outlet (Version 2.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /