Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN4020-6536 Image

MTN4020-6536

Schneider Electric MTN4020-6536 Image
MTN4020-6536

D-Life frame, 2-gang, stainless steel

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    D-Life
    product or component type
    Cover frame
    colour tint
    Stainless steel glossy
    Complementary
    number of gangs
    2 gangs
    mounting mode
    Horizontal and vertical
    material
    ABS (acrylonitrile butadiene-styrene) glossy
    surface treatment
    Varnished
    market segment
    Residential
    height
    90 mm
    width
    163 mm
    depth
    12 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    • German
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 9/28/16
    Size 289.5 KB
    VDE Certificate (Version 1.0)
    Date 9/28/16
    Size 426.7 KB
    VDE Certificate (Version 1.0)
    Date 9/28/16
    Size 1.3 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP System M : Flush mounted Socket outlet (Version 2.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /