Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN3420-6035 Image

MTN3420-6035

Schneider Electric MTN3420-6035 Image
MTN3420-6035

Rocker 2-gang with indicator window, lotus white, System Design

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System Design
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Rocker with indicator
    colour tint
    Lotus white
    colour code
    RAL 9003
    wiring device additional information
    With lighting window
    Complementary
    range compatibility
    Merten System Design switch
    product destination
    Double switch or button
    material
    ABS (acrylonitrile butadiene-styrene) glossy
    fixing mode
    By clamp
    length
    70 mm
    height
    27 mm
    width
    71 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
  • Documents and Downloads

    Language
    • English
    • German
    Certificate
    Date
    Size
    Add to My Documents
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 464.1 KB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 466.3 KB
    VE Certificate (Version 1.0)
    Date 2/16/19
    Size 396.5 KB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.5 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /