Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN3400-6036 Image

MTN3400-6036

Schneider Electric MTN3400-6036 Image
MTN3400-6036

Rocker 2-gang, stainless steel, System Design

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System Design
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Rocker
    colour tint
    Stainless steel glossy
    Complementary
    range compatibility
    switch
    product destination
    double switch or button
    material
    ABS (acrylonitrile butadiene-styrene) glossy
    surface treatment
    Varnished
    fixing mode
    By clamp
    length
    70 mm
    height
    27 mm
    width
    71 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • German
    Certificate
    Date
    Size
    Add to My Documents
    ÖVE Certificate (Version 1.0)
    Date 2/16/19
    Size 396.5 KB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.4 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.5 MB
    ÖVE Certificate (Version 1.0)
    Date 12/20/18
    Size 466.3 KB
    ÖVE Certificate (Version 1.0)
    Date 12/20/18
    Size 464.1 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /