Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN3400-6034 Image

MTN3400-6034

Schneider Electric MTN3400-6034 Image
MTN3400-6034

Rocker 2-gang, anthracite, System Design

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System Design
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Rocker
    colour tint
    Anthracite
    colour code
    RAL 7024
    Complementary
    range compatibility
    Merten System Design switch
    product destination
    Double switch or button
    material
    ABS (acrylonitrile butadiene-styrene)
    surface treatment
    Varnished
    fixing mode
    By clamp
    length
    70 mm
    height
    27 mm
    width
    71 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
  • Documents

    Language
    • English
    • German
    Certificate
    Date
    Size
    Add to My Documents
    ÖVE Certificate (Version 1.0)
    Date 12/20/18
    Size 464.1 KB
    ÖVE Certificate (Version 1.0)
    Date 12/20/18
    Size 466.3 KB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VE Certificate (Version 1.0)
    Date 2/16/19
    Size 396.5 KB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.5 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /