Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN3370-0307 Image

MTN3370-0307

Schneider Electric MTN3370-0307 Image
MTN3370-0307

Rocker with labelling field and indicator window, yellow, SystemM

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Arc
    M-Elegance
    M-Plan
    M-Plan glass
    M-Smart
    M-Star
    System M
    product or component type
    Cover plate with toggle
    Rocker with indicator
    colour tint
    Polar white
    Yellow
    colour code
    RAL 9010
    Complementary
    product destination
    Switch or button
    Single switch or button
    material
    Polycarbonate brilliant
    Polycarbonate matt
    marking
    0 - 1 - 2 - 3
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 10/25/17
    Size 873.3 KB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 464.1 KB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 466.3 KB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.5 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    LCIE_599270B - AFNOR - NF Certificate - Switches 10A or 10AX, 250V (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /