Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN3365-0325 Image

MTN3365-0325

Schneider Electric MTN3365-0325 Image
MTN3365-0325

Rocker with labelling field and marked Bell, active white, glossy, System M

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Elegance
    M-Arc
    M-Smart
    System M
    M-Plan glass
    M-Star
    M-Plan
    product or component type
    Rocker
    colour tint
    Active white
    colour code
    RAL 9016
    Complementary
    product destination
    Single switch or button
    material
    Polycarbonate brilliant
    surface treatment
    Antibacterial
    marking
    Bell symbol
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 4/12/07
    Size 303.3 KB
    NEMKO Certificate (Version 1.0)
    Date 12/10/03
    Size 78.4 KB
    NF Certificate (Version 1.0)
    Date 10/25/17
    Size 873.3 KB
    NF Certificate (Version 1.0)
    Date 10/25/17
    Size 756.3 KB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    CEBEC Certificate (Version 1.0)
    Date 11/7/16
    Size 700.9 KB
    CEBEC Certificate (Version 1.0)
    Date 11/17/16
    Size 757.8 KB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 464.1 KB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 466.3 KB
    VE Certificate (Version 1.0)
    Date 2/16/19
    Size 396.5 KB
    VDE certificate (Version 1.0)
    Date 7/1/10
    Size 1.2 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    CEBEC Certificate (Version 1.0)
    Date 8/5/11
    Size 343.2 KB
    VDE Certificate (Version 1.0)
    Date 9/5/07
    Size 647 KB
    VDE certificate (Version 1.0)
    Date 7/1/10
    Size 690.1 KB
    NF Certificate (Version 1.0)
    Date 4/12/07
    Size 303.3 KB
    VDE Certificate (Version 1.0)
    Date 1/6/16
    Size 1,010.6 KB
    NF Certificate (Version 1.0)
    Date 3/27/07
    Size 195.6 KB
    NEMKO Certificate (Version 1.0)
    Date 12/10/03
    Size 78.4 KB
    NF Certificate (Version 1.0)
    Date 3/27/07
    Size 195.6 KB
    VDE Certificate (Version 1.0)
    Date 7/26/00
    Size 218.7 KB
    LCIE_60055881 - NF Certificate - Licence N° 60053656 (Version 1.0)
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.5 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    LCIE_599270B - AFNOR - NF Certificate - Switches 10A or 10AX, 250V (Version 1.0)
    LCIE 60056745 - NF Certificate - 3xxx (Version 1.0)
    Catalogue page
    Date
    Size
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /