Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN3305-6052 Image

MTN3305-6052

Schneider Electric MTN3305-6052 Image
MTN3305-6052

Rocker marked bell, mocca metallic, System Design

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System Design
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Rocker
    device presentation
    Without frame
    colour tint
    Mocca
    Complementary
    range compatibility
    Merten System Design switch
    product destination
    Single switch or button 1 gang
    material
    Metal metallic
    surface treatment
    Varnished
    marking
    Bell symbol
    device mounting
    Flush
    fixing mode
    By clamp
    length
    70 mm
    height
    27 mm
    width
    71 mm
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /