Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN3300-0306 Image

MTN3300-0306

Schneider Electric MTN3300-0306 Image
MTN3300-0306

Rocker, ruby red, System M

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Arc
    M-Elegance
    M-Plan
    M-Plan glass
    M-Smart
    M-Star
    System M
    product or component type
    Rocker
    colour tint
    Ruby red
    Complementary
    product destination
    Single switch or button
    material
    Polycarbonate brilliant
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 12/10/03
    Size 78.4 KB
    NF Certificate (Version 1.0)
    Date 10/25/17
    Size 873.3 KB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 464.1 KB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 466.3 KB
    VE Certificate (Version 1.0)
    Date 2/16/19
    Size 396.5 KB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    VDE Certificate (Version 1.0)
    Date 9/5/07
    Size 647 KB
    NF Certificate (Version 1.0)
    Date 3/27/07
    Size 195.6 KB
    NEMKO Certificate (Version 1.0)
    Date 12/10/03
    Size 78.4 KB
    NF Certificate (Version 1.0)
    Date 3/27/07
    Size 195.6 KB
    LCIE_60055881 - NF Certificate - Licence N° 60053656 (Version 1.0)
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.5 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    LCIE_599270B - AFNOR - NF Certificate - Switches 10A or 10AX, 250V (Version 1.0)
    Catalogue page
    Date
    Size
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /