Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten Anti-Vandalism
Schneider Electric MTN318760 Image

MTN318760

Schneider Electric MTN318760 Image
MTN318760

Mom./maint.cont.swit.insrt f. roller shut.s f.cyl. locks,2-ple,alum. Anti-Vanda.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten Anti-vandalism
    aesthetic name
    Anti-vandalism
    product or component type
    Push-button
    switch function
    2-pole
    device presentation
    Insert with central cover plate
    colour tint
    Aluminium
    material
    Aluminium matt
    IP degree of protection
    IP20
    Complementary
    control type
    Key
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    maximum switching current
    10 mA
    surface treatment
    Metallic
    Teflon coated
    Environment
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Russian
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 2/20/18
    Size 2.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP M-Plan Glass : Flush mounted Switch (Version 2.1)
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_Mom./maint.cont.switch insrt,roller shut.(cyl.lock),2-ple, alum., Anti-vandalism (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /