Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN316200 Image
Discontinued

MTN316200

Green premium brand logo
Schneider Electric MTN316200 Image
Discontinued
MTN316200
Green premium brand logo

Rocker double button insert 10 A, with locator light, 2 make contacts

Show more characteristics
MTN316200MTN316200  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten inserts
    product or component type
    Push-button
    device presentation
    Insert
    Complementary
    switch function
    2-way
    control type
    Rocker
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    [In] rated current
    10 A
    local signalling
    LED
    contacts type and composition
    2 NO
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • German
    User guide
    Date
    Size
    Add to My Documents
    Light attachment for two-circuit control switch insert 230 V (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 9/5/07
    Size 647 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP M-Plan Glass : Flush mounted Switch (Version 2.1)
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_Rocker double button insert 10 A, with locator light, 2 make contacts (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /