Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten Anti-Vandalism
Schneider Electric MTN3156-7060 Image

MTN3156-7060

Schneider Electric MTN3156-7060 Image
MTN3156-7060

Rocker button insert, two-way, 1-pole, aluminium, Anti-vandalism

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten Anti-vandalism
    aesthetic name
    Anti-vandalism
    product or component type
    Push-button
    device presentation
    Insert with central cover plate
    Complementary
    switch function
    1-way
    control type
    Rocker push-button
    device mounting
    Flush
    fixing mode
    Screw
    [Ue] rated operational voltage
    250 V
    [In] rated current
    10 A
    colour tint
    Aluminium
    contacts type and composition
    1 C/O
    connections - terminals
    Screwless terminals
    material
    Aluminium matt
    surface treatment
    Metallic
    Teflon coated
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Russian
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    ÖVE Certificate (Version 1.0)
    Date 2/16/19
    Size 396.5 KB
    Switch and other products (Version 2.0)
    Date 5/5/17
    Size 1.3 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/23/17
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /