Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten Aquadesign
Schneider Electric MTN315500 Image
Discontinued

MTN315500

Green premium brand logo
Schneider Electric MTN315500 Image
Discontinued
MTN315500
Green premium brand logo

Roller shutter rocker button insert, 1-pole

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

MTN315500 is replaced by:
Product
Qty
MTN3755-0000
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
1
  • Main
    range of product
    Merten inserts
    product or component type
    Push-button
    switch function
    1-pole
    device presentation
    Insert
    material
    Metal
    Plastic
    IP degree of protection
    IP20
    Complementary
    control type
    Rocker
    interlocking type
    Electrical and mechanical
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    maximum switching current
    10 mA
    Environment
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    User guide
    Date
    Size
    Add to My Documents
    Blind control insert with extension input (ES/PT/FR) (Version 0)
    Mécanisme de commande de stores avec entrée de poste secondaire, 1 000 VA (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 12/10/03
    Size 78.4 KB
    LCIE_60055881 - NF Certificate - Licence N° 60053656 (Version 1.0)
    NF Certificate (Version 1.0)
    Date 3/27/07
    Size 195.6 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP M-Plan Glass : Flush mounted Switch (Version 2.1)
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_Roller shutter rocker button insert, 1-pole (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /