Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten Aquadesign
Schneider Electric MTN315000 Image
Discontinued

MTN315000

Green premium brand logo
Schneider Electric MTN315000 Image
Discontinued
MTN315000
Green premium brand logo

Rocker button insert, make contact, 1-pole

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

MTN315000 is replaced by:
Product
Qty
MTN3150-0000
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 09 June 2011
1
  • Main
    range of product
    Merten inserts
    product or component type
    Push-button
    device presentation
    Insert
    Complementary
    switch function
    1-way
    control type
    Rocker
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    [In] rated current
    10 A
    contacts type and composition
    1 NO
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    User guide
    Date
    Size
    Add to My Documents
    SCHUKO timer socket-outlet insert with improved protection against accidental contact (ES/PT/FR) (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 12/10/03
    Size 78.4 KB
    NF Certificate (Version 1.0)
    Date 3/27/07
    Size 195.6 KB
    LCIE_60055881 - NF Certificate - Licence N° 60053656 (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Antivandalism : Flush mounted Switch (Version 2.1)
    PEP System M : Flush mounted Socket outlet (Version 2.1)
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_Rocker button insert, make contact, 1-pole (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /