Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten Aquadesign
Schneider Electric MTN3137-0000 Image

MTN3137-0000

Schneider Electric MTN3137-0000 Image
MTN3137-0000

Intermediate swit.insrt 1P w. locat.light,flush-mntd,10 AX, AC 250 V, screwl.

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten inserts
    product or component type
    Switch
    device presentation
    Mechanism
    Complementary
    switch function
    Intermediate
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    rated current
    10 AX
    maximum switching current
    10 A
    number of rocker
    1
    pilot light
    Locator
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1834  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 10/25/17
    Size 873.3 KB
    EAC Certificate (Version 1.0)
    Date 2/20/18
    Size 2.9 MB
    Switch and other products (Version 2.0)
    Date 5/5/17
    Size 1.3 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    CEBEC Certificate (Version 1.0)
    Date 11/17/16
    Size 757.8 KB
    VE Certificate (Version 1.0)
    Date 2/16/19
    Size 396.5 KB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten Aquadesign - Water-tight technology and design (Version 3.0)
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/23/17
    Size 1.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /