Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten Anti-Vandalism
Schneider Electric MTN3117-7060 Image

MTN3117-7060

Schneider Electric MTN3117-7060 Image
MTN3117-7060

Rocker switch insert, intermediate, aluminium, Anti-vandalism

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten Anti-vandalism
    aesthetic name
    Anti-vandalism
    product or component type
    Rocker switch
    device presentation
    Mechanism with central plate
    Complementary
    switch function
    Intermediate
    actuator
    Rocker
    device mounting
    Flush
    fixing mode
    Screws
    [Ue] rated operational voltage
    250 V
    rated current
    10 AX
    maximum switching current
    10 A
    number of rocker
    1
    connections - terminals
    Screwless terminals
    colour tint
    Aluminium
    material
    Aluminium matt
    surface treatment
    Teflon coated
    Metallic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Russian
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    Switch and other products (Version 2.0)
    Date 5/5/17
    Size 1.3 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 4.4 MB
    ÖVE Certificate (Version 1.0)
    Date 2/16/19
    Size 396.5 KB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    NF Certificate (Version 1.0)
    Date 10/25/17
    Size 873.3 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/23/17
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /