Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten Aquadesign
Schneider Electric MTN311601 Image
Discontinued

MTN311601

Green premium brand logo
Schneider Electric MTN311601 Image
Discontinued
MTN311601
Green premium brand logo

Rocker double switch insert 10 A, double two-way

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

MTN311601 is replaced by:
Product
Qty
MTN3126-0000
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 20 May 2011
1
  • Main
    range of product
    Merten inserts
    product or component type
    Switch
    device presentation
    Mechanism
    Complementary
    switch function
    Double 2-way
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    rated current
    10 AX
    maximum switching current
    10 A
    number of rocker
    2
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    • German
    User guide
    Date
    Size
    Add to My Documents
    Bell push-button with LED display (ES/PT/FR) (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 12/10/03
    Size 78.4 KB
    LCIE 60056745 - NF Certificate - 3xxx (Version 1.0)
    NF Certificate (Version 1.0)
    Date 4/12/07
    Size 303.3 KB
    VDE Certificate (Version 1.0)
    Date 7/26/00
    Size 218.7 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Antivandalism : Flush mounted Switch (Version 2.1)
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_Rocker double switch insert 10 A, double two-way (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /