Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten Aquadesign
Schneider Electric MTN311300 Image

MTN311300

Green premium brand logo
Schneider Electric MTN311300 Image
MTN311300
Green premium brand logo

Rocker switch insert 16 A, one-way, 3-pole, screw terminals

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Merten inserts
    product or component type
    Switch
    device presentation
    Mechanism
    Complementary
    switch function
    3-pole 1-way
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    rated current
    16 AX
    maximum switching current
    10 A
    number of rocker
    1
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Russian
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 12/10/03
    Size 78.4 KB
    LCIE 60056745 - NF Certificate - 3xxx (Version 1.0)
    NF Certificate (Version 1.0)
    Date 4/12/07
    Size 303.3 KB
    Switch and other products (Version 2.0)
    Date 5/5/17
    Size 1.3 MB
    VDE Certificate (Version 1.0)
    Date 1/6/16
    Size 1,010.6 KB
    EAC Certificate (Version 1.0)
    Date 2/20/18
    Size 2.9 MB
    NF Certificate (Version 1.0)
    Date 4/12/07
    Size 303.3 KB
    NEMKO Certificate (Version 1.0)
    Date 12/10/03
    Size 78.4 KB
    NF Certificate (Version 1.0)
    Date 10/25/17
    Size 756.3 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten Aquadesign - Water-tight technology and design (Version 3.0)
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/23/17
    Size 424.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP M-Plan Glass : Flush mounted Switch (Version 2.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_Rocker switch insert 16 A, one-way, 3-pole with screw terminals (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /