Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN286225 Image
Discontinued

MTN286225

Green premium brand logo
Schneider Electric MTN286225 Image
Discontinued
MTN286225
Green premium brand logo

Cen.pl. w. shut. f. socket insert w. earth. pin, active white, glossy, System M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

MTN286225 is replaced by:
Product
Qty
MTN2530-0325
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
1
  • Main
    range
    Merten
    aesthetic name
    M-Arc
    M-Smart
    M-Elegance
    M-Star
    M-Plan glass
    M-Plan
    System M
    product or component type
    Central plate
    device presentation
    Central plate
    outlet poles configuration
    2P + E
    outlet standard
    French
    socket additional information
    Shuttered
    colour tint
    Active white (RAL 9016)
    Complementary
    number of gangs
    1 gang
    surface treatment
    Antibacterial
    fixing mode
    Plug-in
    device mounting
    Flush
    Environment
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP M-Plan Glass : Flush mounted Socket outlet (Version 2.1)
    PEP System M : Flush mounted Socket outlet (Version 2.1)
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_Cen.pl. with protection for socket insrt with earth. pin, act. wht, glos., Sys.M (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /