Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN240960 Image
Discontinued

MTN240960

Schneider Electric MTN240960 Image
Discontinued
MTN240960

SCHUKO socket-outlet insert with label.field and ctrl.lamp, aluminium, System M

Show more characteristics
MTN240960MTN240960  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    M-Elegance
    M-Plan
    M-Star
    System M
    M-Smart
    M-Plan glass
    M-Arc
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    Shuttered
    With label surface
    Complementary
    outlet poles configuration
    2P + E
    local signalling
    With lighting
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Aluminium
    connections - terminals
    Screwless terminals
    material
    Polycarbonate matt
    surface treatment
    Varnished
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP System M : Flush mounted Socket outlet (Version 2.1)
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_SCHUKO socket-outlet insrt with labelling field & ctrl lamp, aluminium, System M (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /