Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

SCHUKO socket-outlet, screw terminals, aluminium, System M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    aesthetic name
    M-Arc
    M-Elegance
    M-Plan
    M-Plan glass
    M-Smart
    M-Star
    System M
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    Complementary
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Aluminium
    connections - terminals
    Screw terminal
    material
    Polycarbonate matt
    surface treatment
    Varnished
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    LSB02869 System M Catalogue 01/2017 (Version 1.4)
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 9/21/18
    Size 240 KB
    FIMKO Certificate (Version 1.0)
    Date 3/15/19
    Size 289.2 KB
    CEBEC Certificate (Version 1.0)
    Date 8/22/17
    Size 596.6 KB
    VDE Certificate (Version 1.0)
    Date 11/13/16
    Size 1.5 MB
    VDE certificate (Version 1.0)
    Date 1/22/16
    Size 469.1 KB
    EAC Certificate (Version 1.0)
    Date 11/21/17
    Size 469.5 KB
    EAC Certificate (Version 1.0)
    Date 5/3/18
    Size 2.9 MB
    SEMKO Certificate (Version 1.0)
    Date 9/21/18
    Size 1 MB
    OEVE Certificate (Version 1.0)
    Date 5/29/18
    Size 411.4 KB
    SEMKO Certificate (Version 1.0)
    Date 3/15/19
    Size 1.1 MB
    KEMA Certificate (Version 1.0)
    Date 1/8/18
    Size 5.1 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/27/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/27/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.