Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

SCHUKO socket-outlet, screw terminals, anthracite, System M

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    M-Arc
    M-Elegance
    M-Plan
    M-Plan glass
    M-Smart
    M-Star
    System M
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    Complementary
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Anthracite
    colour code
    RAL 7024
    connections - terminals
    Screw terminal
    material
    Polycarbonate matt
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    LSB02869 System M Catalogue 01/2017 (Version 1.4)
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 4/3/19
    Size 1.1 MB
    SEMKO Certificate (Version 1.0)
    Date 9/21/18
    Size 1 MB
    KEMA Certificate (Version 1.0)
    Date 1/8/18
    Size 5.1 MB
    OEVE Certificate (Version 1.0)
    Date 5/29/18
    Size 411.4 KB
    EAC Certificate (Version 1.0)
    Date 5/3/18
    Size 2.9 MB
    EAC Certificate (Version 1.0)
    Date 11/21/17
    Size 469.5 KB
    FIMKO Certificate (Version 1.0)
    Date 9/21/18
    Size 240 KB
    CEBEC Certificate (Version 1.0)
    Date 6/25/19
    Size 596.6 KB
    VDE Certificate (Version 1.0)
    Date 11/13/16
    Size 1.5 MB
    VDE certificate (Version 1.0)
    Date 1/22/16
    Size 469.1 KB
    FIMKO Certificate (Version 1.0)
    Date 4/3/19
    Size 289.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/27/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/27/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.