Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN2401-0319 Image

MTN2401-0319

Schneider Electric MTN2401-0319 Image
MTN2401-0319

SCHUKO socket-outlet, screw terminals, polar white, glossy, System M

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    M-Arc
    M-Elegance
    M-Plan
    M-Plan glass
    M-Smart
    M-Star
    System M
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    Complementary
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Polar white glossy
    colour code
    RAL 9010
    connections - terminals
    Screw terminal
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1825  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents

    Language
    • English
    • Russian
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 2/19/18
    Size 2.9 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 1.5 MB
    CEBEC Certificate (Version 1.0)
    Date 11/7/16
    Size 596.6 KB
    OEVE Certificate (Version 1.0)
    Date 5/2/18
    Size 411.4 KB
    SEMKO Certificate (Version 1.0)
    Date 6/22/17
    Size 1.1 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 5.1 MB
    FIMKO Certificate (Version 1.0)
    Date 7/6/17
    Size 289.2 KB
    SEMKO Certificate (Version 1.0)
    Date 10/26/16
    Size 1 MB
    FIMKO Certificate (Version 1.0)
    Date 11/23/15
    Size 240 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (Version 1.0)
    Date 6/27/19
    Size 995.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - System M Schuko Socket Outlet (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /