Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN238419 Image
Discontinued

MTN238419

Green premium brand logo
Schneider Electric MTN238419 Image
Discontinued
MTN238419
Green premium brand logo

SCHUKO socket-outlet insert with hinged lid IP44, polar white, glossy, System M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

MTN238419 is replaced by:
Product
Qty
MTN2314-0319
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
1
  • Main
    aesthetic name
    M-Smart
    M-Arc
    M-Plan glass
    M-Star
    System M
    M-Plan
    M-Elegance
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    With hinged lid
    Complementary
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Polar white glossy
    colour code
    RAL 9010
    connections - terminals
    Screwless terminals
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • German
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 9/28/11
    Size 868.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP System M : Flush mounted Socket outlet (Version 2.1)
    PEP M-Plan Glass : Flush mounted Socket outlet (Version 2.1)
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_SCHUKO socket-outlet insert with hinged lid IP44, active white, glossy, System M (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /