Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

SCHUKO socket-outlet 45°, shutter, screwless terminals, white, glossy, System M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    aesthetic name
    M-Arc
    M-Elegance
    M-Plan
    M-Plan glass
    M-Smart
    M-Star
    System M
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    Shuttered
    Complementary
    outlet poles configuration
    2P + E
    ground lug position
    45° adjustable ground lug
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    White glossy
    colour code
    RAL 1013
    connections - terminals
    Screwless terminals
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    Catalogue
    Date
    Size
    Add to My Documents
    LSB02869 System M Catalogue 01/2017 (Version 1.4)
    Certificate
    Date
    Size
    Add to My Documents
    OEVE Certificate (Version 1.0)
    Date 5/25/18
    Size 432.6 KB
    EAC Certificate (Version 1.0)
    Date 11/21/17
    Size 469.5 KB
    EAC Certificate (Version 1.0)
    Date 5/3/18
    Size 2.9 MB
    CEBEC Certificate (Version 1.0)
    Date 8/22/17
    Size 594.4 KB
    SEMKO Certificate (Version 1.0)
    Date 3/15/19
    Size 1.1 MB
    FIMKO Certificate (Version 1.0)
    Date 3/15/19
    Size 290.7 KB
    KEMA Certificate (Version 1.0)
    Date 1/8/18
    Size 5.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP System M : Flush mounted Socket outlet (Version 2.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.