Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Merten - USB charger + schuko socket-outlet - 2.4A 16A - stainless steel

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten
    product or component type
    USB charger + socket-outlet
    integrated connection type
    1 socket-outlet 250 V AC 16 A 50/60 Hz
    2 USB port 5 V DC 2.4 A
    input power
    12 W
    Complementary
    device mounting
    Flush
    device presentation
    Complete product
    mounting support
    1 module CEE60 installation box
    range compatibility
    Merten System Design, with standard flush mounting box
    D-Life
    outlet poles configuration
    2P + E with shutter
    outlet standard description
    Side earth
    outlet standard
    Schuko
    ground lug position
    Straight 0° position
    number of modules
    1 module
    fixing mode
    By screws and claws
    colour tint
    Stainless steel
    surface finish
    Metallic
    surface treatment
    Painted for mechanism cover
    type of packing
    Box
    quantity per set
    1
    sale per indivisible quantity
    1
    ambient air temperature for storage
    -20...60 °C
    protection type
    1 external fuse
    Against short-circuits
    Thermal protection
    Automatic overload protection
    Battery charge protection
    Automatic restart after ground fault or main power loss
    ambient air temperature for operation
    -5...35 °C
    service life in cycles
    30000 cycles
    connections - terminals
    Screwless terminals
    number of terminals
    3
    number of cables
    2
    clamping connection capacity
    1.5...2.5 mm² (rigid)
    1.5...2.5 mm² (stranded)
    material
    PC (polycarbonate) for centre plate
    PC (polycarbonate) for casing
    wire stripping length
    11 mm
    height
    71 mm
    width
    71 mm
    depth
    44 mm
    embedding depth
    32 mm
    product weight
    0.092 kg
    standards
    EN/IEC 60950
    IEC 60884-1
    DIN VDE 0620-1
    NEN-EN 50198-2
    Environment
    product certifications
    FIMKO
    KEMA-KEUR
    NEMKO
    SEMKO
    VDE
    CB
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Indoor use
    Normal environment
    RoHS compliant
    Without silicone
    environmental health and issues
    Halogen free
    Lead free
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • Russian
    • German
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 6/6/19
    Size 245.2 KB
    NEMKO Certificate (Version 1.0)
    Date 6/6/19
    Size 228.6 KB
    EAC Certificate (Version 1.0)
    Date 5/3/18
    Size 2.9 MB
    Socket Outlet with USB Charger (Version 1.0)
    Socket Outlet with USB Charger (Version 1.0)
    Date 3/25/19
    Size 197.7 KB
    EAC Certificate (Version 1.0)
    Date 5/3/18
    Size 1.1 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.