Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

SCHUKO socket-outlet insert, polar white, Aquadesign

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    aesthetic name
    Aquadesign
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    Shuttered
    Complementary
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Polar white
    colour code
    RAL 9010
    connections - terminals
    Screwless terminals
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • German
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 11/20/17
    Size 868.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/18/18
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP System M : Flush mounted Socket outlet (Version 2.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/18/18
    Size 195.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_SCHUKO socket-outlet insert, polar white, Aquadesign (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.