Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN2330-6035 Image

MTN2330-6035

Schneider Electric MTN2330-6035 Image
MTN2330-6035

Central plate for SCHUKO socket-outlet insert, shut., lotus white, System Design

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    device presentation
    Insert
    product destination
    Socket-outlet
    outlet poles configuration
    2P
    socket additional information
    Shuttered
    colour tint
    Lotus white
    Complementary
    range compatibility
    Merten System Design, compatible with socket-outlet
    material
    PC + ASA
    surface finish
    Glossy
    fixing mode
    By screws and claws
    device mounting
    Flush
    length
    71 mm
    height
    27 mm
    width
    71 mm
    Environment
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1642  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /