Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN2330-6034 Image

MTN2330-6034

Schneider Electric MTN2330-6034 Image
MTN2330-6034

Central plate for SCHUKO socket-outlet insert, shut., anthracite, System Design

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    device presentation
    Insert
    product destination
    Socket-outlet
    outlet poles configuration
    2P
    socket additional information
    Shuttered
    colour tint
    Anthracite
    Complementary
    range compatibility
    Merten System Design, compatible with socket-outlet
    material
    PC (polycarbonate)
    fixing mode
    By screws and claws
    device mounting
    Flush
    length
    71 mm
    height
    27 mm
    width
    71 mm
    Environment
    environmental health and issues
    Halogen free
  • Documents and Downloads

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /