Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN2313-0319 Image
Discontinued

MTN2313-0319

Green premium brand logo
Schneider Electric MTN2313-0319 Image
Discontinued
MTN2313-0319
Green premium brand logo

SCHUKO sock. - out.,hng.lid,indic.lamp & label fld,shut.screwl.pol.wht.glos.

Show more characteristics
MTN2313-0319  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    M-Star
    M-Plan glass
    M-Arc
    M-Plan
    M-Smart
    System M
    M-Elegance
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    With label surface
    Shuttered
    Complementary
    outlet poles configuration
    2P + E
    local signalling
    With lighting
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Polar white glossy
    colour code
    RAL 9010
    connections - terminals
    Screwless terminals
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Latvian
    • Danish
    • Ukrainian
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Norwegian
    • Dutch
    • Turkish
    • Kazakh
    • Portuguese
    • Russian
    • Lithuanian
    • Greek
    • Czech
    • Polish
    • Italian
    • Romanian
    • German
    • Swedish
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    SCHUKO socket-outlet with indicator lamp and labelling field, shutter, screwless terminals (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 2/19/18
    Size 2.9 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 5.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP System M : Flush mounted Socket outlet (Version 2.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /