Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

SCHUKO socket-outlet, screwless terminals, nickel metallic, System Design

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet standard
    Schuko
    number of gangs
    1 gang
    outlet standard description
    Side earth
    Complementary
    outlet poles configuration
    2P + E
    device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A 250 V DIN 49440 AC
    colour tint
    Nickel
    material
    Metal (metallic)
    surface treatment
    Varnished
    connections - terminals
    Screwless terminals
    standards
    DIN 49440
    length
    71 mm
    height
    40 mm
    width
    71 mm
  • Documents and Downloads

    Language
    • English
    • Russian
    • German
    Certificate
    Date
    Size
    Add to My Documents
    OEVE Certificate (Version 1.0)
    Date 5/25/18
    Size 432.6 KB
    EAC Certificate (Version 1.0)
    Date 11/21/17
    Size 469.5 KB
    EAC Certificate (Version 1.0)
    Date 5/3/18
    Size 2.9 MB
    Installation socket-outlet (Version 1.0)
    Date 6/7/19
    Size 2.1 MB
    CEBEC Certificate (Version 1.0)
    Date 8/22/17
    Size 594.4 KB
    SEMKO Certificate (Version 1.0)
    Date 3/15/19
    Size 1.1 MB
    KEMA Certificate (Version 1.0)
    Date 1/8/18
    Size 5.1 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.