Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN218060 Image
Discontinued

MTN218060

Green premium brand logo
Schneider Electric MTN218060 Image
Discontinued
MTN218060
Green premium brand logo

Cen.pl. f. sock.-out. insert w/o earth. contact & shut., aluminium, System M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

MTN218060 is replaced by:
Product
Qty
MTN2030-0460
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 20 May 2011
1
  • Main
    range
    Merten
    aesthetic name
    M-Elegance
    M-Smart
    M-Arc
    M-Plan
    System M
    M-Plan glass
    M-Star
    product or component type
    Central plate
    outlet poles configuration
    2P
    outlet standard
    CEE 7 standard
    socket additional information
    Shuttered
    Complementary
    number of gangs
    1 gang
    surface treatment
    Varnished
    fixing mode
    Plug-in
    device mounting
    Flush
    Environment
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP M-Plan Glass : Flush mounted Socket outlet (Version 2.1)
    PEP System M : Flush mounted Socket outlet (Version 2.1)
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_Cen.pl. for sckt-outlt insrt without earth. contact & protection, alum., Sys. M (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /