Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN2151-0460 Image

MTN2151-0460

Schneider Electric MTN2151-0460 Image
MTN2151-0460

USasocket - outlet insert,15a, aluminium,SystemM

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    M-Plan glass
    M-Plan
    M-Smart
    System M
    M-Elegance
    M-Star
    M-Arc
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    United States
    Complementary
    outlet poles configuration
    2P
    wiring device mounting
    Flush
    fixing mode
    By screws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    127/230 V
    colour tint
    Aluminium
    connections - terminals
    Screw terminal
    material
    Polycarbonate matt
    surface treatment
    Varnished
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /