Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN213644 Image

MTN213644

Schneider Electric MTN213644 Image
MTN213644

Central plate for shaver socket, white, glossy, System M

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten
    aesthetic name
    M-Arc
    M-Elegance
    M-Plan
    M-Plan glass
    M-Smart
    M-Star
    System M
    product or component type
    Central plate
    accessory / separate part category
    Fixing accessory
    device presentation
    Central plate
    colour tint
    White (RAL 1013)
    Complementary
    range compatibility
    Merten, compatible with shaver socket-outlet insert
    material
    Thermoplastic
    surface finish
    Brilliant
    device mounting
    Flush
    height
    127 mm
    width
    55.4 mm
    depth
    3 mm
    Environment
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0829  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP System M : Flush mounted Socket outlet (Version 2.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /