Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System M
Schneider Electric MTN213619 Image

MTN213619

Green premium brand logo
Schneider Electric MTN213619 Image
MTN213619
Green premium brand logo

Central plate for shaver socket, polar white, glossy, System M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten
    aesthetic name
    M-Smart
    M-Plan
    M-Arc
    M-Star
    M-Plan glass
    M-Elegance
    System M
    product or component type
    Central plate
    accessory / separate part category
    Fixing accessory
    device presentation
    Central plate
    colour tint
    Polar white (RAL 9010)
    Complementary
    range compatibility
    Merten inserts shaver socket-outlet insert
    material
    Thermoplastic
    surface finish
    Brilliant
    device mounting
    Flush
    height
    127 mm
    width
    55.4 mm
    depth
    3 mm
    Environment
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    LSB02869 System M Catalogue 07/2019 (Version 1.5)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP M-Plan Glass : Flush mounted Socket outlet (Version 2.1)
    PEP System M : Flush mounted Socket outlet (Version 2.1)
    Technical leaflet
    Date
    Size
    Add to My Documents
    dshe_Central plate for shaver socket, active white, glossy, System M (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /