Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EcoStruxure Building Expert
Schneider Electric MPM-VS-CI4-5045 Image
Discontinued

MPM-VS-CI4-5045

Schneider Electric MPM-VS-CI4-5045 Image
Discontinued
MPM-VS-CI4-5045

EcoStruxure BE - MPM variable air volume ctr - 315Mhz EnO - Zig hPwr w/o actuato

Show more characteristics
MPM-VS-CI4-5045  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product or component type
    VAV controller
    device application
    Building automation systems
    supply
    External supply conforming to CSA
    processor name
    ARM9 32-bit at 400 MHz
    battery type
    Lithium
    Complementary
    communication port protocol
    Zigbee Pro ,
    BACnet ,
    Ethernet ,RJ45 ,10/100 Mbit/s
    CANbus ,125...500 kbit/s
    EnOcean , at 315 MHz
    Modbus ,
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    24 V DC +/- 10 %
    configurable analog input
    configurable current: 4...20 mA, resolution: 14 bits
    configurable voltage: 0...10 V
    number of outputs
    4 analog
    2 relay
    input/output type
    Analog output: 0...12 V,
    Relay output: 24 V,
    system requirements
    Apple Safari
    Internet browser
    Firefox
    Google Chrome
    power consumption in W
    1.6 W
    power consumption in VA
    5 VA
    communication gateway
    Ethernet/ZigBee
    memory capacity
    64 MB flash
    connections - terminals
    Screw connection
    mounting mode
    Clip-on
    mounting support
    DIN rail
    height
    141 mm
    width
    191 mm
    depth
    63 mm
    enclosure material
    ABS
    Environment
    ambient air temperature for operation
    60 °C
    relative humidity
    90 % non-condensing
    standards
    ICES-003
    CSA C22.2
    CE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /