Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

EBE - MPM VAV manager - Zigbee high power - with actuator

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product or component type
    VAV controller
    device short name
    MPM-VA
    device application
    Metering
    Lighting
    HVAC
    supply
    External supply : CSA
    sensor type
    Flow sensor
    processor name
    ARM9 32-bit ,400 MHz
    battery type
    3 V lithium
    Complementary
    range compatibility
    EcoStruxure Building Expert zone controller
    communication port protocol
    BACnet ,
    Ethernet , RJ45 , 10/100 Mbit/s
    CANbus , 125...500 kbit/s
    EnOcean ,
    Modbus ,
    Zigbee Pro , 250 kbps at 2400...2483.5 MHz
    number of devices
    16RF channels - ZigBee
    antenna gain
    2.5 dBi at 2400...2483.5 MHz
    Antenna connector type
    RP-SMA
    radio power
    8 dBm at - 101 dBm receiver sensitivity - Zigbee
    18 dBm at - 105 dBm receiver sensitivity - Zigbee
    operating distance
    <= 300 ft open environment
    [Us] rated supply voltage
    24 V AC : 50/60 Hz : +/- 15 %
    24 V DC : +/- 10 %
    electrical insulation class
    Class II
    number of inputs
    6 universal inputs
    configurable analog input
    Configurable current : 4...20 mA : 14 bits resolution
    Configurable voltage : 0...10 V : 14 bits resolution
    Configurable PTC probe : 1...100 kOhm impedance : 14 bits resolution
    configurable digital input
    Dry contact
    external resistance
    249 Ohm for analog input current
    type of measurement
    Pressure - 500…500 Pa , +/- 3 % accuracy ,< +/- 0.1 Pa/year offset stability
    number of outputs
    4 analog outputs
    2 relay outputs
    input/output type
    Analog output ,0...12 V ,<= 50 mA ,12 bits resolution
    Relay output ,24 V ,1.1 A
    actuator
    Damper LM24E 45 lbf.in 0...90 ° 6.35...19.05 mm
    power consumption in VA
    3 VA motor
    system requirements
    Firefox
    Google Chrome
    Internet browser
    Apple Safari
    product compatibility
    Smartphone
    Tablet PC
    power consumption in W
    1.6 W
    power consumption in VA
    5 VA
    communication gateway
    Ethernet/ZigBee
    memory capacity
    64 MB flash
    4 GB internal
    realtime clock
    With battery backed (10000 h)
    connections - terminals
    Screw connection
    mounting mode
    Clip-on
    mounting support
    Wall
    Ceiling
    DIN rail
    height
    5.2 in
    width
    4.96 in
    depth
    1.34 in
    enclosure material
    ABS
    web server
    Embedded web page
    Environment
    ambient air temperature for operation
    32...140 °F
    ambient air temperature for storage
    -4...140 °F
    relative humidity
    0...90 % non-condensing
    standards
    ICES-003
    FCC part 15 subpart B
    UL 916
    CSA C22.2 No 205-M1983
    flame retardance
    UL94V0-5VB
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Multi-purpose Manager Installation (Version 5)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.