Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Nema Limit Switches
Schneider Electric ML525WDR2M59 Image

ML525WDR2M59

Schneider Electric ML525WDR2M59 Image
ML525WDR2M59

L525 belt conyeyor switch - 2 contacts - 2 step spring return - CCW - M20

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    L525
    series name
    Severe duty mill
    product or component type
    Limit switch
    product specific application
    Belt conveyor switch
    device short name
    L525
    body type
    Fixed
    head type
    Rotary head
    sale per indivisible quantity
    1
    Complementary
    base plate style
    Style 2
    body material
    Cast aluminium
    fixing mode
    By the body
    type of operator
    Spring return without operating lever
    contact sequence number
    59
    function available
    2 stages sequential
    switch actuation
    CCW
    From right
    type of approach
    Lateral approach
    electrical connection
    Screw-clamp terminals (AWG 22...AWG 12)
    cable entry
    1 entry for M20 - 20 mm conforming to ANSI B1.20.1
    number of poles
    2
    contacts type and composition
    2 NC
    switch function
    DPST-NC-DB
    contact form
    Form YY
    contacts material
    90/10 AgCdO on copper backing stationary contact
    Silver on steel backing moveable contact
    contacts usage
    -
    contact operation
    Snap action
    positive opening
    Without
    minimum torque for tripping
    150 ozf.in
    maximum actuation speed
    90 ft/min with 45° cam angle, levers only
    130 ft/min with 30° cam angle, levers only
    tripping angle
    12 ° - for conveyor belt monitoring and stopping
    maximum displacement angle
    80 °
    contact code designation
    A600 , AC (Ue = 600 V, Ie = 5 A) conforming to NEMA rating designation
    A600 , AC (Ue = 480 V, Ie = 6.25 A) conforming to NEMA rating designation
    A600 , AC (Ue = 240 V, Ie = 12.5 A) conforming to NEMA rating designation
    A600 , AC (Ue = 120 V, Ie = 20 A) conforming to NEMA rating designation
    P600 , DC (Ue = 600 V, Ie = 0.2 A) conforming to NEMA rating designation
    P600 , DC (Ue = 250 V, Ie = 1 A) conforming to NEMA rating designation
    P600 , DC (Ue = 120 V, Ie = 5 A) conforming to NEMA rating designation
    [Ithe] conventional enclosed thermal current
    20 A
    [Ui] rated insulation voltage
    600 V (degree of pollution: 3) conforming to UL 508
    600 V (degree of pollution: 3) conforming to CSA C22.2 No 14
    600 V (degree of pollution: 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV AC for 1 minute conforming to CE
    2.2 kV AC for 1 minute conforming to UL
    2.64 kV AC for 1 minute conforming to CSA
    short-circuit protection
    20 A Bussmann class CC KTK-R-20 fuse with non-time delay
    width
    2.25 in
    height
    4.95 in
    depth
    3.41 in
    product weight
    1.5 lb(US)
    terminals description ISO n°1
    (3-4) right side contact
    (5-6) left side contact
    Environment
    shock resistance
    30 gn for 9 ms conforming to IEC 60068-2-27
    vibration resistance
    10 gn (f = 10...55 Hz) conforming to IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 Nema type 250
    NEMA 2 Nema type 250
    NEMA 4 Nema type 250
    NEMA 12 Nema type 250
    NEMA 13 Nema type 250
    IP degree of protection
    IP67 conforming to IEC 60529
    electrical shock protection class
    Class 0 conforming to IEC 61140
    ambient air temperature for operation
    -10...185 °F
    ambient air temperature for storage
    -10...185 °F
    protective treatment
    Corrosion resistant gray paint
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /